(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Service, Chemifit, CP Series【5 Pieces Per Package】

Tees - Service, Chemifit, CP Series
  • Volume Discount

· The inner surface of the service tee is smooth due to injection molding. Features excellent dust-free and pollution-free characteristics. A special polypropylene resin is used as a base material.

[Features]
· Screw-in type fitting made of polypropylene resin.
· Lightweight.
· Completely oil-free treated product.
· Parts are cleaned in a clean room.
・ Excellent inner surface smoothness.
· Inner surface is smooth due to injection molding.
· Features excellent dust-free and pollution-free characteristics.
· Special polypropylene resin is used as a material.
· Complies with Ministry of Health, Labour and Welfare Notification 201 (2006) and Ministry of Health, Labour and Welfare Notification 370 (1956)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-ST3/8-R1/4
CP-ST6-R1/4
CP-ST6-R1/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1/49.53Inch Size3/8

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1/46Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1/86Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Service Tee Material Polypropylene Resin
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support