(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K【1-50 Pieces Per Package】 (Part Numbers)

Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF□K
  • Volume Discount

A pad with fitting.
For complete product overview and details on Flat Type Pad - PF Series - Pad with Fittings and Fixing Brackets PF-K see the sections below:

PDF

Part Number

Configured Part Number is shown.

PFYK-95-N

 
Part Number
PFYK-95-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Pad Type Mounting Method Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Vacuum Outlet Direction D
(mm)
1 Piece(s)Available

13 Days or more

[Standard] StandardInsertion Type[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (Rc)95Lateral Outlet40

Loading...

  1. 1

Basic Information

Pad type Standard / Holder Set Material Rubber-based

Additional Products in this Category

Tech Support