(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pad with Buffer Type Hardware / NAPATS· YS (Part Numbers)

Pad with Buffer Type Hardware / NAPATS· YS
  • Volume Discount

Fitting with pad.
For complete product overview and details on Pad with Buffer Type Hardware / NAPATS· YS see the sections below:

PDF

Part Number

Configured Part Number is shown.

NAPAYS-50-6-N

 
Part Number
NAPAYS-50-6-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant-26~120[Black] Black[Rp(G)] Without fitting (M5)506Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard Pad type Standard / Holder Set Mounting Method Attachment Type
Material Rubber-based

Please check the type/dimensions/specifications of the part NAPAYS-50-6-N in the Pad with Buffer Type Hardware / NAPATS· YS series.

Products like this...

Part Number
NAPATS-10A-10-N
NAPATS-10A-10-N-O
NAPATS-10A-10-NE
NAPATS-10A-10-S
NAPATS-10A-10-S-O
NAPATS-10A-10-S-T
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Environment Operating Temperature Range
(℃)
Color Plumbing Fitting Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] Black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile RubberStandard / Heat Resistant / Cold Resistance-26~120[Black] BlackPush-In Fitting1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Conductive Nitrile RubberDissipation / Standard0~60[Black] Blue point on the black[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250White[Rp(G)] Without fitting (M5)1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250WhitePush-In Fitting1010Vertical Outlet
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicon RubberStandard / Heat Resistant / Cold Resistance-60~250WhiteBarbed Couplers1010Vertical Outlet

Additional Products in this Category

Tech Support