(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pad with Buffer-Type Bracket/NAPDTS, YS (Part Numbers)

Pad with Buffer-Type Bracket/NAPDTS, YS
  • Volume Discount

A pad with turn fasteners
For complete product overview and details on Pad with Buffer-Type Bracket/NAPDTS, YS see the sections below:

PDF

Part Number

Configured Part Number is shown.

NAPDYS-40-6-O

 
Part Number
NAPDYS-40-6-O
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Pad Type Ring Pad type Standard / Holder Set Mounting Method Recessed Type
Material Chloroprene Rubber Environment Standard / Cold Resistance / Heat Resistant Operating Temperature Range(℃) -30::130
Color Black Plumbing Fitting Push-In Fitting Pad Diameter(mm) 40
Stroke(mm) 6 Vacuum Outlet Direction Lateral Outlet

Please check the type/dimensions/specifications of the part NAPDYS-40-6-O in the Pad with Buffer-Type Bracket/NAPDTS, YS series.

Additional Products in this Category

Tech Support