(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Pad PUGB

Swivel Pad PUGB
  • Volume Discount

A swivel pad.
For complete product overview and details on Swivel Pad PUGB see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PUGB-10-N
PUGB-10-S
PUGB-15-N
PUGB-20-N
PUGB-30-N
PUGB-40-N
PUGB-50-F
PUGB-60-N
PUGB-80-F
PUGB-80-N
PUGB-80-S
PUGB-100-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Rubber Group Material Operating Temperature Range
(℃)
Color Pad Diameter
(mm)
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black10
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicone Rubber-60~250White10
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black15
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black20
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black30
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black40
1 Piece(s)Available

14 Days or more

Fluorine Rubber-10~230[Black] White point on the black50
1 Piece(s)Available

9 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black60
1 Piece(s)Available

14 Days or more

Fluorine Rubber-10~230[Black] White point on the black80
1 Piece(s)Available

10 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black80
1 Piece(s)Available

14 Days or more

[Silicon Rubber] Silicone Rubber-60~250White80
1 Piece(s)Available

14 Days or more

[Nitrile Rubber] Nitrile Rubber-26~120[Black] Black100

Loading...

  1. 1

Basic Information

Pad Type Standard Pad type Swiveling / Holder Set Mounting Method Insertion Type
Material Rubber-based Environment Standard / Cold Resistance / Heat Resistant Vacuum Outlet Direction Vertical Outlet

Additional Products in this Category

Tech Support