(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Ejector Unit, MC22 Series (Part Numbers)

Vacuum Ejector Unit, MC22 Series
  • Volume Discount

•Main Body Shape: Unit
•Body Material: Aluminum
•Vacuum Port Connecting Port Shape: M5
•Operating Pressure Range (mpa): 0.2::0.5
•Operating Temperature Range (?): 0::50

PDF

Part Number

Configured Part Number is shown.

MC22S07LSZL4BLR

Part Number
MC22S07LSZL4BLR
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length L
(mm)
Details Type Pressure Switch Number of circuits (only in the case of manifold) Unit Body Mounted number (only in the case of a manifold) The setting method(only for manifold) Rated Pressure
(MPa)
1 Piece(s)Available

13 Days or more

No-5322.5Single Item210.7mm86.6No check valveWithout a sensor---0.5MPa

Loading...

  1. 1

Basic Information

Main Body Shape Unit Vacuum Port Connecting Port Shape M5 Air Supply Port Connecting Port Shape Rc1/8
Operating Pressure Range(MPa) 0.2::0.5 Ambient Temperature(℃) 0::50 Body Material Aluminum
Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Connector with lead wire Supply Air Passage State Normally Closed
Applicable Fluids Oil-less compressed air

Additional Products in this Category

Tech Support