| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MVS-030AB | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MVS-030AB | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
13 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | No check valve | MPS-V23 | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
25 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MPS-V23 | 7 Outlets | 7-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
25 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MPS-V23 | 8 Outlets | 8-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | With Check Valve | MPS-V23 | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | With Check Valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | With Check Valve | MPS-V23 | 3 Outlets | 3-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | With Check Valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | No check valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 10 | Manifolds | 6 | 0.5mm | 97.6 | With Check Valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 22.5 | Manifolds | 9 | 0.7mm | 86.6 | No check valve | Without a sensor | 3 Outlets | 3-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 22.5 | Manifolds | 9 | 0.7mm | 86.6 | No check valve | Without a sensor | 4 Outlets | 4-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 20 | 0.7mm | 97.6 | With Check Valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 22.5 | Manifolds | 9 | 0.7mm | 97.6 | With Check Valve | Without a sensor | 2 Outlets | 2-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 0.7mm | 97.6 | No check valve | MVS-030AB | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 22.5 | Manifolds | 11 | 0.7mm | 97.6 | With Check Valve | MVS-030AB | 3 Outlets | 3-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 0.7mm | 97.6 | No check valve | MPS-V23 | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 22.5 | Manifolds | 11 | 0.7mm | 86.6 | No check valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 22.5 | Manifolds | 11 | 0.7mm | 86.6 | No check valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
25 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 22.5 | Manifolds | 11 | 0.7mm | 86.6 | No check valve | MPS-V23 | 8 Outlets | 8-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 0.7mm | 97.6 | With Check Valve | MPS-V23 | - | - | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 22.5 | Manifolds | 11 | 0.7mm | 97.6 | With Check Valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 22.5 | Manifolds | 11 | 0.7mm | 97.6 | With Check Valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 20 | 0.7mm | 97.6 | No check valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 22.5 | Manifolds | 11 | 0.7mm | 86.6 | No check valve | Without a sensor | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 20 | 0.7mm | 97.6 | With Check Valve | Without a sensor | - | - | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -53 | 48 | Manifolds | 20 | 0.7mm | 97.6 | No check valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | No check valve | MPS-V23 | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 86.6 | No check valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 86.6 | No check valve | MPS-V23 | 3 Outlets | 3-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 3 Outlets | 3-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | No check valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 15 | 1.0mm | 86.6 | No check valve | Without a sensor | 2 Outlets | 2-unit | - | 0.35MPa |
| 1 Piece(s) | Available |
13 Days or more
| No | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | Without a sensor | - | - | - | 0.35MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MVS-030AB | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MVS-030AB | 3 Outlets | 3-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MVS-030AB | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MVS-030AB | 5 Outlets | 5-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MVS-030AB | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Vacuum with LED Display | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MVS-030AB | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | No check valve | MPS-V23 | - | - | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MPS-V23 | 3 Outlets | 3-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MPS-V23 | 5 Outlets | 5-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
25 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | MPS-V23 | 8 Outlets | 8-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | - | - | - | 0.5MPa |
| 1 Piece(s) | Available |
25 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 1 Outlets | A Car | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 3 Outlets | 3-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 5 Outlets | 5-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
25 Days or more
| Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 20 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 6 Outlets | 6-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | Without a sensor | 2 Outlets | 2-unit | - | 0.5MPa |
| 1 Piece(s) | Available |
14 Days or more
| No | -87 | 48 | Manifolds | 20 | 1.0mm | 86.6 | No check valve | Without a sensor | 3 Outlets | 3-unit | - | 0.5MPa |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy