| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 13 | Rc1/8 | Rc1/8 | 6 | 0.5mm | 133.8 | With S-030AB With MCVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 13 | Rc1/8 | Rc1/8 | 9 | 0.5mm | 133.8 | With CVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation | -91 | 44 | Rc1/8 | Rc1/8 | 25 | 1.0mm | 133.8 | No Pressure Switch | 0.35MPa | No release valve | Normally Open |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation | -91 | 44 | Rc1/8 | Rc1/8 | 25 | 1.0mm | 133.8 | No Pressure Switch | 0.35MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -91 | 44 | Rc1/8 | Rc1/8 | 25 | 1.0mm | 133.8 | With S-030AB With MCVA-V | 0.35MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
13 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
8 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | With S-030AB With MCVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
18 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
13 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 44 | Rc1/8 | Rc1/8 | 27 | 1.0mm | 133.8 | With CVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 44 | Rc1/8 | Rc1/8 | 36 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 44 | Rc1/8 | Rc1/8 | 36 | 1.0mm | 133.8 | No Pressure Switch | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
10 Days or more
| Silencers / Valve for Vacuum Generation | -91 | 100 | Rc1/4 | Rc1/4 | 54 | 1.5mm | 158.8 | No Pressure Switch | 0.35MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -91 | 100 | Rc1/4 | Rc1/4 | 54 | 1.5mm | 158.8 | No Pressure Switch | 0.35MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
10 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | With S-030AB With MCVA-V | 0.5MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | With S-030AB With MCVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
10 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | No Pressure Switch | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | With CVA-V | 0.5MPa | Release flow rate adjuster | Normally Open |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | With CVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 100 | Rc1/4 | Rc1/4 | 95 | 1.5mm | 158.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display | -57 | 100 | Rc1/4 | Rc1/4 | 95 | 1.5mm | 158.8 | With S-030AB With MCVA-V | 0.5MPa | No release valve | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 100 | Rc1/4 | Rc1/4 | 95 | 1.5mm | 158.8 | With S-030AB With MCVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
14 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -57 | 100 | Rc1/4 | Rc1/4 | 95 | 1.5mm | 158.8 | No Pressure Switch | 0.5MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
25 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -47 | 100 | Rc1/4 | Rc1/4 | 123 | 1.5mm | 158.8 | No Pressure Switch | 0.35MPa | Release flow rate adjuster | Normally Closed |
| 1 Piece(s) | Available |
24 Days or more
| Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -47 | 100 | Rc1/4 | Rc1/4 | 136 | 1.5mm | 158.8 | No Pressure Switch | 0.5MPa | No release valve | Normally Closed |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy