(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensile Spring E Series【1-3 Pieces Per Package】

Tensile Spring E Series
  • Volume Discount

Pulling springs, as well as compression springs, are frequently used in precision machinery, appliances, and chairs alongside compression springs.

Part Number

Configured Part Number is shown.

Part Number
E-005-11
E-008-06
E-008-13
E-010-04
E-010-06
E-010-12
E-013-07
E-013-12
E-016-03
E-016-07
E-016-11
E-020-01
E-020-04
E-020-11
E-063-11
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Free length
(mm)
O.D.
(Ø)
Wire diameter
(Ø)

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

29.150.5

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

32.480.7

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

29.781

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

69.3100.8

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

47.3101.2
1 Piece(s)Available

8 Days or more

104.7101.4

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

63.612.51
1 Piece(s)Available

8 Days or more

122.112.51.6

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

78.5161.2

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

85.7161.4
1 Piece(s)Available

8 Days or more

100.2161.8

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

63.4201.6
1 Piece(s)Available

8 Days or more

138.6201.6
1 Piece(s)Available

8 Days or more

116.2202

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

35.56.30.6

Loading...

  1. 1

Basic Information

Material SWC Type Standard Type Hook Opposing Angle 180° (Standard)

Additional Products in this Category

Tech Support