(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Being softer than spring steel and having lubrication, the internal area of the spring does not suffer damage that causes deformation. As a result, the shot peening effects are retained, and the spring maintains its original durability.
Part Number
Configured Part Number is shown.
RG36X50
Dimension L(mm) | 50 | Compatible Standards | (Spring) TF70, TL70, TM70, TB70 |
---|---|---|---|
Dimension L1(mm) | 38 | Dimension D(mm) | 36 |
Bolt Used | M12/65×P1.75 | RoHS | 10 |
Dimension L(mm) | 50 | Compatible Standards | (Spring) TF70, TL70, TM70, TB70 | Dimension L1(mm) | 38 |
---|---|---|---|---|---|
Dimension D(mm) | 36 | Bolt Used | M12/65×P1.75 |
Please check the type/dimensions/specifications of the part RG36X50 in the Resin Guide RG series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy