(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shoulder Screws - Hex Socket Head, Polished Body

Shoulder Screws - Hex Socket Head, Polished Body
  • Volume Discount

•Shape: Shoulder, Stepped
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Application: Standard
•Surface Treatment: Other Special Processings

Part Number

Configured Part Number is shown.

Part Number
STG6X10
STG6X12
STG6X16
STG6X20
STG6X25
STG6X30
STG6X35
STG6X40
STG6X45
STG6X50
STG6X55
STG6.5X10
STG6.5X12
STG6.5X16
STG6.5X20
STG6.5X25
STG6.5X30
STG6.5X35
STG6.5X40
STG6.5X45
STG6.5X50
STG8X10
STG8X12
STG8X16
STG8X20
STG8X25
STG8X30
STG8X35
STG8X40
STG8X45
STG8X50
STG8X55
STG8X60
STG8X65
STG8X70
STG8X75
STG8X80
STG10X20
STG10X25
STG10X30
STG10X35
STG10X40
STG10X45
STG10X50
STG10X55
STG10X60
STG10X65
STG10X70
STG10X75
STG10X80
STG10X90
STG10X100
STG13X30
STG13X35
STG13X40
STG13X45
STG13X50
STG13X55
STG13X60
STG13X65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Nominal (The diameter of the stripper part) Length of Stripper Part
1 Piece(s)Available

8 Days or more

10470.7610
1 Piece(s)Available

8 Days or more

10470.7612
1 Piece(s)Available

8 Days or more

10470.7616
1 Piece(s)Available

8 Days or more

10470.7620
1 Piece(s)Available

8 Days or more

10470.7625
1 Piece(s)Available

8 Days or more

10470.7630
1 Piece(s)Available

8 Days or more

10470.7635
1 Piece(s)Available

9 Days or more

10470.7640
1 Piece(s)Available

8 Days or more

10470.7645
1 Piece(s)Available

9 Days or more

10470.7650
1 Piece(s)Available

9 Days or more

10470.7655
1 Piece(s)Available

8 Days or more

10590.86.510
1 Piece(s)Available

9 Days or more

10590.86.512
1 Piece(s)Available

9 Days or more

10590.86.516
1 Piece(s)Available

9 Days or more

10590.86.520
1 Piece(s)Available

9 Days or more

10590.86.525
1 Piece(s)Available

8 Days or more

10590.86.530
1 Piece(s)Available

9 Days or more

10590.86.535
1 Piece(s)Available

9 Days or more

10590.86.540
1 Piece(s)Available

9 Days or more

10590.86.545
1 Piece(s)Available

9 Days or more

10590.86.550
1 Piece(s)Available

8 Days or more

10691810
1 Piece(s)Available

8 Days or more

10691812
1 Piece(s)Available

8 Days or more

10691816
1 Piece(s)Available

8 Days or more

10691820
1 Piece(s)Available

8 Days or more

10691825
1 Piece(s)Available

8 Days or more

10691830
1 Piece(s)Available

8 Days or more

10691835
1 Piece(s)Available

8 Days or more

10691840
1 Piece(s)Available

8 Days or more

10691845
1 Piece(s)Available

8 Days or more

10691850
1 Piece(s)Available

8 Days or more

10691855
1 Piece(s)Available

9 Days or more

10691860
1 Piece(s)Available

8 Days or more

10691865
1 Piece(s)Available

8 Days or more

10691870
1 Piece(s)Available

9 Days or more

10691875
1 Piece(s)Available

8 Days or more

10691880
1 Piece(s)Available

Same day

Stock

108121.251020
1 Piece(s)Available

8 Days or more

108121.251025
1 Piece(s)Available

8 Days or more

108121.251030
1 Piece(s)Available

9 Days or more

108121.251035
1 Piece(s)Available

8 Days or more

108121.251040
1 Piece(s)Available

16 Days or more

108121.251045
1 Piece(s)Available

8 Days or more

108121.251050
1 Piece(s)Available

8 Days or more

108121.251055
1 Piece(s)Available

8 Days or more

108121.251060
1 Piece(s)Available

8 Days or more

108121.251065
1 Piece(s)Available

8 Days or more

108121.251070
1 Piece(s)Available

9 Days or more

108121.251075
1 Piece(s)Available

8 Days or more

108121.251080
1 Piece(s)Available

9 Days or more

108121.251090
1 Piece(s)Available

9 Days or more

108121.2510100
1 Piece(s)Available

8 Days or more

1010161.51330
1 Piece(s)Available

9 Days or more

1010161.51335
1 Piece(s)Available

9 Days or more

1010161.51340
1 Piece(s)Available

9 Days or more

1010161.51345
1 Piece(s)Available

9 Days or more

1010161.51350
1 Piece(s)Available

9 Days or more

1010161.51355
1 Piece(s)Available

9 Days or more

1010161.51360
1 Piece(s)Available

9 Days or more

1010161.51365

Loading...

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Stripper Bolt
Material 4137 Alloy Steel Surface Treatment Polishing after black oxide Thread ridge Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support