(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bent Nozzle (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
KN-35BT
KN-77BT
Part NumberMinimum order quantityVolume DiscountDays to Ship Nozzle Length
(mm)
1 Piece(s)Available

8 Days or more

350
1 Piece(s)Available

8 Days or more

770

Loading...

  1. 1

Basic Information

Types Nozzle component Nozzle Shape Long Angles Features Standard
Air Inlet Connection Type Male thread Nozzle Mounting Port Type Male thread Nozzle Material Brass
Max. Operating Pressure 1 - MPa Nozzle Details Bent

Additional Products in this Category

Tech Support