(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

High Power Ultra-Quiet, Power Duster Gun 601AXE

Part Number

Configured Part Number is shown.

601AXE-ALPHA

 
Part Number
601AXE-ALPHA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Round Features Quiet / Flow Rate Control / Wide Angle
Air Inlet Connection Type One-Touch Connection Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Brass Max. Operating Pressure 1 - MPa Nozzle Details Wide Angle Round

Please check the type/dimensions/specifications of the part 601AXE-ALPHA in the High Power Ultra-Quiet, Power Duster Gun 601AXE series.

Additional Products in this Category

Tech Support