(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engine Cleaner (One Touch Type) (Part Numbers)

Part Number

Configured Part Number is shown.

K-65

Part Number
K-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Air Blow Gun Body and Nozzles Nozzle Shape Angle Features Standard
Air Inlet Connection Type One-Touch Connection Nozzle Mounting Port Type Male thread Body Material Aluminum
Nozzle Material Brass Max. Operating Pressure 1 - MPa

Please check the type/dimensions/specifications of the part K-65 in the Engine Cleaner (One Touch Type) series.

Additional Products in this Category

Tech Support