(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hydraulic Hose Adapters - Barbed Nipple, Stainless Steel Male BSPP with 30° Flare Female Seat, 7001 Series

Hydraulic Hose Adapters - Barbed Nipple, Stainless Steel Male BSPP with 30° Flare Female Seat, 7001 Series
  • Volume Discount

A SUS304 tapered male pipe thread hose nipple with barbed insertion. Mainly used for band clamping.

Part Number

Configured Part Number is shown.

Part Number
S7001-6
S7001-9
S7001-12
S7001-19
S7001-25
S7001-32
S7001-38
S7001-50
S7001-65
S7001-75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal Diameter Screw T Size
1 Piece(s)Available

13 Days or more

106G 30° Female Sheet, 1/4
1 Piece(s)Available

13 Days or more

109G 30° Female Sheet, 3/8
1 Piece(s)Available

13 Days or more

1012G 30° Female Sheet, 1/2
1 Piece(s)Available

8 Days or more

1019G 30° Female Sheet, 3/4
1 Piece(s)Available

13 Days or more

1025G 30° Female Sheet, 1
1 Piece(s)Available

13 Days or more

1032G 30° Female Sheet, 11/4
1 Piece(s)Available

13 Days or more

1038G 30° Female Sheet, 11/2
1 Piece(s)Available

13 Days or more

1050G 30° Female Sheet, 2
1 Piece(s)Available

10 Days or more

1065G 30° Female Seat, 2 1/2
1 Piece(s)Available

10 Days or more

1075G 30° Female Sheet, 3

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Volute Nipple
Connection Thread Type Male × Barbed Nipple Types of connection screw T1 PF30°FCS Surface Treatment No
Connection Adapter SR-07,SR-08,SR-17,SR-18

Additional Products in this Category

Tech Support