(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - PT Connection Screw-In Male/Female 90° Elbow, 2088 Series

Hydraulic Hose Adapters - PT Connection Screw-In Male/Female 90° Elbow, 2088 Series
  • Volume Discount

•Material: Steel
•Shape: 90° Elbow
•Connection Thread Type: Threaded x Tapped
•Connecting Thread Type M1: PT
•Connecting Thread Type M2: PT

Part Number

Configured Part Number is shown.

Part Number
2088-02
2088-04
2088-06
2088-06-08
2088-08
2088-08-06
2088-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

8 Days or more

1/81/8
1 Piece(s)Available

15 Days or more

1/41/4
1 Piece(s)Available

14 Days or more

3/83/8
1 Piece(s)Available

16 Days or more

3/81/2
1 Piece(s)Available

8 Days or more

1/21/2
1 Piece(s)Available

8 Days or more

1/23/8
1 Piece(s)Available

8 Days or more

3/43/4

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT Connecting Thread Type M2 PT

Additional Products in this Category

Tech Support