(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Tee Threaded Adapter, Male BSPP with 30° Flare Male Seat, T-G2-G2-G2 Series

Hydraulic Hose Adapters - Tee Threaded Adapter, Male BSPP with 30° Flare Male Seat, T-G2-G2-G2 Series
  • Volume Discount

The T-shaped bracket is a bracket for the three-way tapered male pipe thread (30° outer sheet).

Part Number

Configured Part Number is shown.

Part Number
T-G2-G2-G2-6
T-G2-G2-G2-9
T-G2-G2-G2-12
T-G2-G2-G2-19
T-G2-G2-G2-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 3/4G 30° Male Sheet, 3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

11 Days or more

10G 30° Male Sheet, 1G 30° Male Sheet, 1G 30° Male Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS Types of connection screw T3 PF30°MIS
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support