(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

O-Ring Seal Type Adapter SWO-5 (Different Diameters)

O-Ring Seal Type Adapter SWO-5 (Different Diameters)
  • Volume Discount

A SWO-6 metal fitting equivalent with a thread on the hose attachment side and a thread on the shoulder section side. The two threads have different sizes.

Part Number

Configured Part Number is shown.

SWO-5-6X9

Part Number
SWO-5-6X9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape 45° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 G Screw T1 Size G 30° Male Sheet, 1/4
Screw T2 Size 3/8 Nominal Diameter 6×9 Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SWO-5-6X9 in the O-Ring Seal Type Adapter SWO-5 (Different Diameters) series.

Additional Products in this Category

Tech Support