(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Tee Threaded Adapter, Female BSPT to Male BSPT to Female BSPT, T-R-RC-RC Series

Hydraulic Hose Adapters - Tee Threaded Adapter, Female BSPT to Male BSPT to Female BSPT, T-R-RC-RC Series
  • Volume Discount

T-shaped bracket in which one side is a tapered male pipe thread while the other is a tapered female pipe thread. The long straight bit is a tapered female pipe thread fitting.

Part Number

Configured Part Number is shown.

Part Number
T-R-RC-RC-9
T-R-RC-RC-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Screw T3 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

103/83/83/89
1 Piece(s)Available

11 Days or more

101/21/21/212

Loading...

  1. 1

Basic Information

Types Adapter Shape Tee Connection Thread Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Types of connection screw T3 Rc
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support