(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Screw-In Nipple Adapter, Female BSPT to Male BSPT, NC Series (NC-3)

Hydraulic Hose Adapters - Screw-In Nipple Adapter, Female BSPT to Male BSPT, NC Series NC-3
  • Volume Discount

One side is a tapered female pipe thread while the other is a tapered male pipe thread bracket (smaller than the female thread).

Part Number

Configured Part Number is shown.

NC-3

Part Number
NC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

101/81/83

Loading...

  1. 1

Basic Information

Types Adapter Shape Nipple Connection Thread Type Male thread× Female thread
Types of connection screw T1 R Types of connection screw T2 Rc Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part NC-3 in the Hydraulic Hose Adapters - Screw-In Nipple Adapter, Female BSPT to Male BSPT, NC Series series.

Products like this...

Part Number
NC-12
NC-19
NC-25
NC-6
NC-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

101/21/212
1 Piece(s)Available

13 Days or more

103/43/419
1 Piece(s)Available

13 Days or more

101125
1 Piece(s)Available

8 Days or more

101/41/46
1 Piece(s)Available

8 Days or more

103/83/89

Additional Products in this Category

Tech Support