(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Union Swage Fitting, Parallel Pipe Female Thread with 30° Male Seat, SF Type

Hydraulic Hose Adapters - Union Swage Fitting, Parallel Pipe Female Thread with 30° Male Seat, SF Type
  • Volume Discount

This fitting is used by calking to a hose. Can be easily caulked (assembled) with a hose by anyone using dedicated manual assembly tools or a hydraulic assembly machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SF-PF-03
SF-PF-03-14
SF-PF-04
SF-PF-04-3R
SF-PF-04-14
SF-PF-05
SF-PF-06
SF-PF-06-N30
SF-PF-08
SF-PF-08-14
SF-PF-08-N30
SF-PF-12-3R
SF-PF-16-3R
SSF-PF-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
LF70 Hose 1000, 1100, 1400, and 1500 Hose N3130, 3130, 3000, and 3700 hoses N3000, HT Hose 3R80 Hose 3450 Hose
1 Piece(s)Available

10 Days or more

1/44.810.4~10.82.8--Applicable--Applicable
1 Piece(s)Available

13 Days or more

1/45.18.83.0-Applicable----
1 Piece(s)Available

8 Days or more

1/46.3~6.412.4~13.33.9--ApplicableApplicable-Applicable
1 Piece(s)Available

10 Days or more

1/46.315.53.9----Applicable-
1 Piece(s)Available

10 Days or more

1/46.3~6.410.3~11.13.5ApplicableApplicable----
1 Piece(s)Available

10 Days or more

3/87.9~8.113.8~14.75.6--Applicable---
1 Piece(s)Available

10 Days or more

3/89.5~9.816.0~16.46.8--Applicable---
1 Piece(s)Available

10 Days or more

3/89.517.5~19.16.8---ApplicableApplicableApplicable
1 Piece(s)Available

10 Days or more

1/212.7~12.819.8~20.310.0--Applicable---
1 Piece(s)Available

13 Days or more

1/212.717.4~18.89.5ApplicableApplicable----
1 Piece(s)Available

10 Days or more

1/212.721.3~22.210.0---ApplicableApplicable-
1 Piece(s)Available

10 Days or more

3/419.028.616.0----Applicable-
1 Piece(s)Available

10 Days or more

125.436.920.9----Applicable-
1 Piece(s)Available

10 Days or more

1/83.68.31.8--Applicable---

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Straight
Connection Thread Type Female Screw x Other Types of connection G (PF) 30° with a Male Sheet Connection Type Second Swayze

Additional Products in this Category

Tech Support