(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter, O-Ring Face Seal to JIC, ORFSS Series (Part Numbers)

Hydraulic Hose Adapters - O-Ring Seal Type Adapter, O-Ring Face Seal to JIC, ORFSS Series
  • Volume Discount

One side is a UNF male thread O-ring face, while the other is an O-ring port UNF thread bracket.

Part Number

Configured Part Number is shown.

ORFSS-11/16X9/16

Part Number
ORFSS-11/16X9/16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 UNS Types of connection screw T2 UNS Screw T1 Size 11/16-16
Screw T2 Size 9/16-18 Nominal Diameter 11/16×9/16 Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part ORFSS-11/16X9/16 in the Hydraulic Hose Adapters - O-Ring Seal Type Adapter, O-Ring Face Seal to JIC, ORFSS Series series.

Additional Products in this Category

Tech Support