(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter, Male BSPP with 30° Flare Seat to Male UNF, SWO-5GU Series (Part Numbers)

Hydraulic Hose Adapters - O-Ring Seal Type Adapter, Male BSPP with 30° Flare Seat to Male UNF, SWO-5GU Series
  • Volume Discount

A fitting in which the SWO-5 hose mounting side is a parallel pipe thread, while the side with the shoulder is a UNF thread.

Part Number

Configured Part Number is shown.

Part Number
SWO-5GU-6X7/16
SWO-5GU-6X9/16
SWO-5GU-9X3/4
SWO-5GU-12X7/8
SWO-5GU-19X11/16
SWO-5GU-25X15/16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/47/16-206×7/16
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/49/16-186×9/16
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/4-169×3/4
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/278-1412×7/8
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/41 1/16-1219×1 1/16
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 11 5/16-1225×1 5/16

Loading...

  1. 1

Basic Information

Types Adapter Shape 45° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 UNF Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support