(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

O-Ring Seal Type Adapter SWO3LB (Same Diameter)

O-Ring Seal Type Adapter SWO3LB (Same Diameter)
  • Volume Discount

Long type of SWO3B.
For complete product overview and details on O-Ring Seal Type Adapter SWO3LB (Same Diameter) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SWO3LB-6
SWO3LB-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/89

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 G Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support