(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - O-Ring Seal Type Adapter Fitting, Male BSPP to Male BSPP with 30° Male Flare Seat- SWO3B Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SWO3B-6
SWO3B-9
SWO3B-12
SWO3B-19
SWO3B-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 G Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support