(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Female Seat to Female BSPP with 30° Female Seat, UL-90(1609) Series

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPP with 30° Female Seat to Female BSPP with 30° Female Seat, UL-90(1609) Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A 90° elbow with a one-sided union fitting (pipe parallel female screw 30° exterior sheet) and one-sided pipe parallel male screw (30° exterior sheet).

Part Number

Configured Part Number is shown.

Part Number
UL-90(1609)-6
UL-90(1609)-9
UL-90(1609)-12
UL-90(1609)-19
UL-90(1609)-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/4G 30° Female Sheet, 1/46
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/8G 30° Female Sheet, 3/89
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1/2G 30° Female Sheet, 1/212
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 3/4G 30° Female Sheet, 3/419
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 1G 30° Female Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape 90° Elbow Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 PF30°FCS Connection Port Metal Fitting SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support