(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow Type Adapter SSR-36 (Same Diameter) (Part Numbers)

Elbow Type Adapter SSR-36 (Same Diameter)
  • Volume Discount

The SR-36 is made of SUS304.
For complete product overview and details on Elbow Type Adapter SSR-36 (Same Diameter) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-36-6
SSR-36-9
SSR-36-12
SSR-36-19
SSR-36-25
SSR-36-32
SSR-36-38
SSR-36-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1125
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 11/41 1/432
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 11/21 1/238
1 Piece(s)Available

10 Days or more

10G 30° Female Sheet, 2250

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 45° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°FCS Types of connection screw T2 R
Connection Port Metal Fitting SR-05 Surface Treatment No

Additional Products in this Category

Tech Support