(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Union Reusable Fitting, Pipe Parallel Female with 30° Female Seat, E Type

Hydraulic Hose Adapters - Union Reusable Fitting, Pipe Parallel Female with 30° Female Seat, E Type
  • Volume Discount

Reusable type joints are joints that screws into hoses. Can be assembled on-site and removed/reused.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
E-PF-02
E-PF-02-S
E-PF-03
E-PF-04
E-PF-04-S
E-PF-05
E-PF-06
E-PF-06-S
E-PF-08
E-PF-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
1 Piece(s)Available

8 Days or more

Steel1/83.68.32.8
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/83.68.32.8
1 Piece(s)Available

8 Days or more

Steel1/44.810.43.4
1 Piece(s)Available

8 Days or more

Steel1/46.312.4~12.55.0
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/46.312.4~12.55.0
1 Piece(s)Available

10 Days or more

Steel3/87.913.86.0
1 Piece(s)Available

8 Days or more

Steel3/89.516.0~16.17.0
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel3/89.516.0~16.17.0
1 Piece(s)Available

8 Days or more

Steel1/212.719.8~19.99.6
1 Piece(s)Available

8 Days or more

Steel3/419.026.216.5

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Female Screw x Other
Types of connection G (PF) 30° with a Female Sheet Connection Type Second Ryuzaburu 3130・3000 Hose Applicable

Additional Products in this Category

Tech Support