(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow Type Adapter Fitting, Male BSPT to Male BSPP with 30° Male Seat, SSR-33 Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SSR-33-3X6
SSR-33-6X3
SSR-33-6X9
SSR-33-9X6
SSR-33-12X9
SSR-33-12X19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTypes of connection screw T2 Screw T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10[PT] RcG 30° Male Sheet, 1/81/43×6
1 Piece(s)Available

13 Days or more

10[PT] RG 30° Male Sheet, 1/41/86×3
1 Piece(s)Available

13 Days or more

10[PT] RcG 30° Male Sheet, 1/43/86×9
1 Piece(s)Available

13 Days or more

10[PT] RG 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

13 Days or more

10[PT] RG 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

13 Days or more

10[PT] RcG 30° Male Sheet, 1/23/412×19

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Types of connection screw T1 PF30°MIS Connection Port Metal Fitting SR-04
Surface Treatment No

Additional Products in this Category

Tech Support