(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30 Male Seat, US-0613 Series

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPP with 30° Male Seat to Female BSPP with 30 Male Seat, US-0613 Series
  • Volume Discount

A straight adapter with a one-sided union fitting (pipe parallel female screw 30° exterior sheet) and one-sided pipe parallel male screw (30° exterior sheet).

Part Number

Configured Part Number is shown.

Part Number
US-0613-6
US-0613-9
US-0613-12
US-0613-19
US-0613-25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1G 30° Male Sheet, 125

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS Connection Port Metal Fitting SR-02,SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support