(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Female BSPT to Female BSPP with 30° Seat, SR-18 Series

Part Number

Configured Part Number is shown.

Part Number
SR-18-6
SR-18-9
SR-18-12
SR-18-19
SR-18-25
SR-18-32
SR-18-38
SR-18-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 2250

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Female Screw × Female Screw
Types of connection screw T1 PF30°FCS Types of connection screw T2 Rc Connection Port Metal Fitting SR-01
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support