(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Reducer Fitting, Female BSPT to Male BSPP with 30° Seat, SR-17 Series

Part Number

Configured Part Number is shown.

Part Number
SR-17-3X6
SR-17-6X3
SR-17-6X9
SR-17-9X6
SR-17-9X12
SR-17-12X9
SR-17-12X19
SR-17-19X12
SR-17-19X25
SR-17-25X19
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/81/43×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/86×3
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/43/86×9
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/49×6
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/81/29×12
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/23/812×9
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/23/412×19
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/41/219×12
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/4119×25
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 13/425×19

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 Rc Connection Port Metal Fitting SR-01,SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support