(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BPST to Female BSPP with 30° Female Seat, SR-16 Series (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SR-16-6
SR-16-9
SR-16-12
SR-16-19
SR-16-25
SR-16-32
SR-16-38
SR-16-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 2250

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 R Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support