(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Long Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SR-13L Series (SR-13L-6)

Hydraulic Hose Adapters - Straight Type Long Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SR-13L Series SR-13L-6
  • Volume Discount

A long type for SR-13.
For complete product overview and details on Hydraulic Hose Adapters - Straight Type Long Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SR-13L Series see the sections below:

Part Number

Configured Part Number is shown.

SR-13L-6

Part Number
SR-13L-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 1/41/46

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Please check the type/dimensions/specifications of the part SR-13L-6 in the Hydraulic Hose Adapters - Straight Type Long Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SR-13L Series series.

Products like this...

Part Number
SR-13L-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 3/83/89

Additional Products in this Category

Tech Support