(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male UNF 37° to Male BSPT, SR-13UR Series

Part Number

Configured Part Number is shown.

Part Number
SR-13UR-1-1/16X19
SR-13UR-1/2X6
SR-13UR-1-5/16X25
SR-13UR-7/8X12
SR-13UR-7/16X6
SR-13UR-9/16X9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10UNF37° Male Seat 1 1/16-123/41 1/16×19
1 Piece(s)Available

10 Days or more

10UNF37° Male Seat 1/2-201/41/2×6
1 Piece(s)Available

8 Days or more

10UNF37° Male Seat 1 5/16-1211 5/16×25
1 Piece(s)Available

10 Days or more

10UNF37° Male Seat 7/8-141/27/8×12
1 Piece(s)Available

8 Days or more

10UNF37° Male Seat 7/16-201/47/16×6
1 Piece(s)Available

8 Days or more

10UNF37° Male Seat 9/16-183/89/16×9

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 UNF37° Types of connection screw T2 R Connection Port Metal Fitting SR-04 (Unified thread)
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support