(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Type Adapter Fitting, Male BSPT to Male BSPP with 30° Seat, SR-13 Series

Part Number

Configured Part Number is shown.

Part Number
SR-13-3
SR-13-6
SR-13-9
SR-13-12
SR-13-19
SR-13-25
SR-13-32
SR-13-38
SR-13-50
SR-13-65
SR-13-75
SR-13-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1/21/212
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 3/43/419
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 1125
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 11/41 1/432
1 Piece(s)Available

8 Days or more

10G 30° Male Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Male Sheet, 2250
1 Piece(s)Available

10 Days or more

10G 30° Male Seat, 2 1/22 1/265
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3375
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 44100

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread × Male thread
Types of connection screw T1 PF30°MIS Types of connection screw T2 R Connection Port Metal Fitting SR-04
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support