(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Type Adapter SSR-10

Straight Type Adapter SSR-10
  • Volume Discount

SR-10 made of SUS304.
For complete product overview and details on Straight Type Adapter SSR-10 see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SSR-10-6
SSR-10-9
SSR-10-12
SSR-10-19
SSR-10-25
SSR-10-32
SSR-10-38
SSR-10-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1/4G 30° Male Sheet, 1/46
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3/8G 30° Male Sheet, 3/89
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1/2G 30° Male Sheet, 1/212
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 3/4G 30° Male Sheet, 3/419
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 1G 30° Male Sheet, 125
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/4G 30° Male Sheet, 11/432
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 11/2G 30° Male Sheet, 11/238
1 Piece(s)Available

10 Days or more

10G 30° Male Sheet, 2G 30° Male Sheet, 250

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Female Screw × Female Screw Types of connection screw T1 PF30°MIS Types of connection screw T2 PF30°MIS
Connection Port Metal Fitting SR-02 Surface Treatment No

Additional Products in this Category

Tech Support