(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Male BSPP with 30° Seat, SSR-07 Series (SSR-07-3)

Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Male BSPP with 30° Seat, SSR-07 Series SSR-07-3
  • Volume Discount

SR-07 made of SUS304.
For complete product overview and details on Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Male BSPP with 30° Seat, SSR-07 Series see the sections below:

Part Number

Configured Part Number is shown.

SSR-07-3

Part Number
SSR-07-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/81/83

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Types Adapter Shape Straight
Connection Thread Type Male thread× Female thread Types of connection screw T1 PF30°FCS Types of connection screw T2 Rc
Connection Port Metal Fitting SR-01,SR-05 Surface Treatment No

Please check the type/dimensions/specifications of the part SSR-07-3 in the Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Male BSPP with 30° Seat, SSR-07 Series series.

Products like this...

Part Number
SSR-07-6
SSR-07-9
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/83/89

Additional Products in this Category

Tech Support