(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Pipe Jointing JIC37° Flare Male 90° Elbow, 4030 Series

Hydraulic Hose Adapters - Pipe Jointing JIC37° Flare Male 90° Elbow, 4030 Series
  • Volume Discount

•Material: Steel
•Shape: 90° Elbow
•Connection Thread Type: Threaded x Threaded
•Connecting Thread Type M1: PT
•Connecting Thread Type M2: UNF37°

Part Number

Configured Part Number is shown.

Part Number
4030-04
4030-06
4030-08-10
4030-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

16 Days or more

1/47/16-20
1 Piece(s)Available

8 Days or more

3/89/16-18
1 Piece(s)Available

16 Days or more

1/27/8-14
1 Piece(s)Available

16 Days or more

11 5/16-12

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT Connecting Thread Type M2 UNF37°

Additional Products in this Category

Tech Support