(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Straight Adapter Fitting, Female BSPT to Male BSPP with 30° Seat, SR-07 Series

Part Number

Configured Part Number is shown.

Part Number
SR-07-3
SR-07-6
SR-07-9
SR-07-12
SR-07-19
SR-07-25
SR-07-32
SR-07-38
SR-07-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew T1 Size Screw T2 Size Nominal Diameter
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 1/81/83
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/41/46
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 3/83/89
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1/21/212
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 3/43/419
1 Piece(s)Available

8 Days or more

10G 30° Female Sheet, 1125
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/41 1/432
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 11/21 1/238
1 Piece(s)Available

13 Days or more

10G 30° Female Sheet, 2250

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread× Female thread
Types of connection screw T1 PF30°FCS Types of connection screw T2 Rc Connection Port Metal Fitting SR-01,SR-05
Surface Treatment Trivalent Chromate Plating

Additional Products in this Category

Tech Support