(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connector - Straight, Quick Seal, DK Type, Brass, DC6 Series

Connector - Straight, Quick Seal, DK Type, Brass, DC6 Series
  • Volume Discount

Consisting of three parts: fitting body of connector, nut, and sleeve. Dedicated fitting for DK tubes. No need to wrap with sealing tape.

[Features]
· Screw-in type.
· Three parts: fitting body, nut, and sleeve.
· Fittings dedicated to DK tubes.
· Only connectors are sealed.
· Does not require sealing tape.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DC6-PT1/4
DC6-PT1/8
DC10-PT1/4
DC10-PT1/8
DC10-PT3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/466.0
1 Piece(s)Available

8 Days or more

1/866.0
1 Piece(s)Available

8 Days or more

1/41023.0
1 Piece(s)Available

8 Days or more

1/81018.0
1 Piece(s)Available

8 Days or more

3/81023.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support