(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Quick Seal, 304SS, UL4N Series

90° Elbows - Quick Seal, 304SS, UL4N Series
  • Volume Discount

Stainless steel 90° union elbow (mm size) consisting of three parts: fitting body, nut, and sleeve. The fitting body and insert are integrated. Also shows excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UL4N6X4-S
UL4N8X6-S
UL4N10X6.5-S
UL4N10X8-S
UL4N12X9-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

16 Days or more

642.74.0
1 Piece(s)Available

10 Days or more

864.712.5
1 Piece(s)Available

10 Days or more

106.55.212.5
1 Piece(s)Available

10 Days or more

1086.725.0
1 Piece(s)Available

10 Days or more

1297.625.0

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape 90° Union Elbow Material SU304
Surface Treatment No

Additional Products in this Category

Tech Support