(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•How to Grip : Open, Swing Type, Pinch, Swing Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on HB Series Single Fulcrum Handle see the sections below:
Part Number
Configured Part Number is shown.
HB-4MS-NO
Type | Main Body | How to Grip | Inserted Swing Type |
---|---|---|---|
Number of Fingers | 2 pcs. | Main Body Shape | Square type |
Operation Method | Normally Open | Opening Degree(deg) | -5~20 |
Environment, Applications | Standard | Additional Function | No |
Stroke Adjustment Mechanism | No | Cylinder Dia.(φ) | 40 |
Rod Diameter(φ) | 14 | Option | Normally Open |
Show More | |||
Sensor Qty. | No | RoHS | 10 |
Show Less |
Type | Main Body | How to Grip | Inserted Swing Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Normally Open | Opening Degree(deg) | -5~20 |
Environment, Applications | Standard | Additional Function | No | Stroke Adjustment Mechanism | No |
Cylinder Dia.(φ) | 40 | Rod Diameter(φ) | 14 | Option | Normally Open |
Sensor Qty. | No |
Please check the type/dimensions/specifications of the part HB-4MS-NO in the HB Series Single Fulcrum Handle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy