(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Double-Loop Split Rings, Stainless Steel【2-5 Pieces Per Package】

Double-Loop Split Rings, Stainless Steel
  • Volume Discount

Double coiled for extra strength. Made from stainless steel so it is rust-resistant.

Part Number

Configured Part Number is shown.

Part Number
SR-0805S
SR-0808S
SR-1008S
SR-1012S
SR-1210S
SR-1214S
SR-1613S
SR-1618S
SR-1820S
SR-2025S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSI.D.
(φ mm)
Wire diameter
(φ mm)
Load Capacity
(kg)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050.80.5

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1080.80.5

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

10811

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

101211

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

10101.22

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

10141.21

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10131.63

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10181.62

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10201.83

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

102523

Loading...

  1. 1

Basic Information

Types Ring Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support