(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loss-Prevention Wire - Metal Joints

Loss-Prevention Wire - Metal Joints

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

For complete product overview and details on Loss-Prevention Chains/Wires - Metal Joints see the sections below:

Loss-Prevention Chains/Wires - Metal Joints:Related Image
Loss-Prevention Chains/Wires - Metal Joints:Related Image
・Materials
[ M ]Material: 304 Stainless Steel

Specifications

Part Number
SKC
Part NumberMassApplied Load
SKC3.2g20kg
[ ! ]The reference applied load is only a guideline.
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1
 

Basic Information

Material 8.8

Please check the type/dimensions/specifications of the part SKC in the Loss-Prevention Wire - Metal Joints series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.