(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SNS Flange-shaped Flexible Shaft Fitting [CL] (Side-mounted Pump)

SNS Flange-shaped Flexible Shaft Fitting [CL] (Side-mounted Pump)
  • Volume Discount

•Type: Caster
•Operating Temperature Range (?): -20::80
•Type: Flange Type Shaft Joint
•Application: Standard
•Feature: Shaft hole Unfinished

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CL90P
CL125P
CL140P
CL224P
CL250P
CL280P
CL355P
CL400P
CL450P
CL560P
CL630P
Part NumberMinimum order quantityVolume DiscountDays to Ship Transmission Torque Range
(N·m)
Maximum Range of Rotation Number
(r/min)
Outer Diameter A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Maximum Number of Rotation
(r/min)
1 Piece(s)Available

11 Days or more

3~Less than 52001~400090283.94000
1 Piece(s)Available

8 Days or more

20~Less than 502001~40001254524.54000
1 Piece(s)Available

8 Days or more

20~Less than 502001~400014050494000
1 Piece(s)Available

11 Days or more

100 to Less Than 5002001~400022480392.22850
1 Piece(s)Available

87 Days or more

500 to Less Than 1,0002001~400025090617.62550
1 Piece(s)Available

87 Days or more

500 to Less Than 1,0002001~4000280100980.42300
1 Piece(s)Available

87 Days or more

1000 to Less Than 50001001~200035512524511800
1 Piece(s)Available

11 Days or more

1000 to Less Than 50001001~20004001253921.61600
1 Piece(s)Available

11 Days or more

5,000 to Less Than 10,0001001~20004501406176.51400
1 Piece(s)Available

87 Days or more

5,000 to Less Than 10,0001001~20005601609803.91150
1 Piece(s)Available

11 Days or more

10,000 to Less than 20,000301~100063018015686.31000

Loading...

  1. 1

Basic Information

Features Shaft hole Unfinished Body Material FC200 Types Caster
Application Standard Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support