(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SNS flange flexible axis joint [CL]

SNS flange flexible axis joint [CL]
  • Volume Discount

•Type: Caster
•Operating Temperature Range (?): -20::80
•Type: Flange Type Shaft Joint
•Allowable Lateral Misalignment Range (mm): 0.02~0.2
•Application: Standard

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CL90
CL100
CL112
CL125
CL140
CL160
CL180
CL224
CL250
CL280
CL315
CL355
CL400
CL450
CL560
CL630
Part NumberMinimum order quantityVolume DiscountDays to Ship Transmission Torque Range
(N·m)
Maximum Range of Rotation Number
(r/min)
Outer Diameter A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Maximum Number of Rotation
(r/min)
Allowable Lateral Misalignment
(mm)
Number of Bolt Hole n Bolt Size
1 Piece(s)Available

12 Days or more

3~Less than 52001~400090593.940000.054M8
1 Piece(s)Available

8 Days or more

5~Less than 102001~4000100749.840000.054M10
1 Piece(s)Available

8 Days or more

10~Less than 202001~40001128315.740000.054M10
1 Piece(s)Available

8 Days or more

20~Less than 502001~40001259324.540000.054M12
1 Piece(s)Available

8 Days or more

20~Less than 502001~40001401034940000.056M12
1 Piece(s)Available

8 Days or more

100 to Less Than 5002001~4000160115109.840000.058M12
1 Piece(s)Available

8 Days or more

100 to Less Than 5002001~4000180129156.935000.058M12
1 Piece(s)Available

12 Days or more

100 to Less Than 5002001~4000224164392.228500.058M20
1 Piece(s)Available

87 Days or more

500 to Less Than 1,0002001~4000250184617.625500.058M24
1 Piece(s)Available

87 Days or more

500 to Less Than 1,0002001~4000280204980.423000.058M24
1 Piece(s)Available

12 Days or more

1000 to Less Than 50002001~40003152281568.620500.0510M24
1 Piece(s)Available

87 Days or more

1000 to Less Than 50001001~2000355255245118000.18M30
1 Piece(s)Available

11 Days or more

1000 to Less Than 50001001~20004002553921.616000.110M30
1 Piece(s)Available

11 Days or more

5,000 to Less Than 10,0001001~20004502856176.514000.112M30
1 Piece(s)Available

87 Days or more

5,000 to Less Than 10,0001001~20005603259803.911500.114M30
1 Piece(s)Available

11 Days or more

10,000 to Less than 20,000301~100063036515686.310000.118M30

Loading...

  1. 1

Basic Information

Features Shaft hole Unfinished Body Material FC200 Types Caster
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Application Standard Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support