(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PushOne E Series Blank Plug

PushOne E Series Blank Plug
  • Volume Discount

No jigs or tools are required for connecting tubes to this 45° blank plug. The surface is resistant to degradation, preventing elution of copper ions.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
BC1/4
BC3
BC3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter D1 of the insertion part
(mm)
1 Piece(s)Available

9 Days or more

6.35
1 Piece(s)Available

37 Days or more

3
1 Piece(s)Available

7 Days or more

9.53
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter D1 of the insertion part
(mm)

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material POM Resin (Polyoxymethylene) Application For general air pressure
Applicable Fluid Water / Air Fitting Type Other shapes Other Shapes Blank Plug
Operating Temperature Range (Air During use)(℃) -20~80 Operating Temperature Range (Water During use)(℃) 0~40

Additional Products in this Category

Tech Support