(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PushOne E Series Panel Touch Connector (Part Numbers)

PushOne E Series Panel Touch Connector
  • Volume Discount

No jigs or tools are required for connecting tubes to this panel touch connector. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.

[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (equivalent to UL94 V-0 standard) adopted.
· Noncombustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standard, and has superior self-extinguishing properties.
· Can be used in environments where sputtering occurs.
· There is no need to wrap the R threads with seal processing tape

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPC4
EPC6
EPC8
EPC10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

10 Days or more

8
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Panel Touch Connector Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support