(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Push One A Series Female Panel Touch Connector

Push One A Series Female Panel Touch Connector
  • Volume Discount

No jigs or tools are required for connecting tubes to this female panel touch connector. The surface is resistant to degradation, preventing elution of copper ions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
APFC6-R1/4
APFC12-R1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

10 Days or more

6
1 Piece(s)Available

8 Days or more

12

Loading...

  1. 1

Basic Information

Type Push One Fitting Body Material Flame Retardant PBT Resin Seal Material Special NBR
Thread Portion Material Brass Application For general air pressure Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Female Panel Touch Connector T Screw Size 1/4
Types of connection screw Rc Appearance Color White Operating Temperature Range (Air During use)(℃) -20~80
Operating Temperature Range (Water During use)(℃) 0~40 Plating Process Electroless Nickel Plating

Additional Products in this Category

Tech Support